Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Materiaali: PA 6.6,GF,PTFE, PA 6.6,AFRP,PTFE, PA 6.6,CF,PTFE, PA66 Väri: Musta, Väritön Sarjanumero:
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Akselin halkaisija | Laipan ulkohalkaisija | Flanged | Kokonaispituus | Akselireiän halkaisija | Akselin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4041 € - 0,6595 € | 11700 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 0,3971 € - 0,7255 € | 298 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3157 € - 0,5753 € | 4300 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 0,4406 € - 0,7156 € | 35300 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| 4,1398 € - 6,4693 € | 80 Varastossa |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Kyllä
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| 0,4406 € - 0,7156 € | 11400 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| 0,3157 € - 0,5753 € | 30790 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 0,3704 € - 0,6749 € | 16800 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 0,4041 € - 0,6595 € | 16400 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 0,3424 € - 0,6244 € | 18100 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 1,4875 € - 4,4906 € | 4480 Varastossa |
0.906 in
23.0 mm
|
|
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 4,9958 € - 7,0727 € | 328 Varastossa |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| 0,2399 € - 0,4378 € | 4918 Varastossa |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| 0,6932 € - 1,3612 € | 1000 Varastossa |
1.024 in
26.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 0,6244 € - 1,3808 € | Kysy toimitusaikaa täältä |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 0,5192 € - 0,8405 € | 8558 Varastossa |
0.315 in
8.0 mm
|
|
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,2203 € - 0,4013 € | 16232 Varastossa |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,7002 € - 1,1044 € | 3612 Varastossa |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,2876 € - 0,5248 € | Kysy toimitusaikaa täältä |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 2,1751 € - 5,2765 € | 260 Varastossa |
1.102 in
28.0 mm
|
|
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm