Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Metal Locking Unthreaded Insert Nuts

 (3 product groups)


Cone Shaped Insert Nuts

A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).

These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.

  • Material: Zinc Alloy
  • Colour: Natural (Silver)

Paddle Latch - Push to Close

A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.

Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.

Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.

These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.

  • IP54 rated.

Paddle Latch Catches

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.