Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 358,8385 - R 523,3239 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
Grey
|
0.543 in
13.8 mm
|
0.236 in
6.0 mm
|
|
3
|
||
R 3,0755 - R 3,333 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
1.016 in
25.8 mm
|
|
Black
|
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
0.63 in
16.0 mm
|
|
||
R 2,2037 - R 2,6665 | Request the lead time here |
1.205 in
30.6 mm
|
|
White
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
1
|
||
R 772,5432 - R 858,3812 | Request the lead time here |
0.669 in
17.0 mm
|
M20
|
Natural
|
0.669 in
17.0 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
3
|
||
R 404,6885 - R 449,654 | Request the lead time here |
0.669 in
17.0 mm
|
M16
|
Natural
|
0.65 in
16.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
||
R 1,9611 - R 2,4211 | Request the lead time here |
1.185 in
30.1 mm
|
|
Natural
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
3
|
||
R 2,0926 - R 2,5837 | 500 In stock - Delivery conditions may apply, visit our FAQs |
1.205 in
30.6 mm
|
|
Black
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
0.787 in
20.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue