Menu Search

Tube Lock 6.0 mm 28.0 mm Grey

Tube Locks secure two telescopic tubes in place. A metal pin provides additional strength and the locks can be reused. Easy to install; drill 1/4 inch hole through the tube to enable the tube lock to snap into position.
Essentra Part Number:

10280300

Manufacturer Part Number:

497453

943 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 37,5978
1000 + R 10,2628
Standard pack: 1000

Order in multiple of 100

Total price:

R 3 759,78

100 x R 37,5978

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene
Pin Diameter 6.0 mm
Pin Length 28.0 mm
Minimum Compatible Tube Size 22.2 mm
Maximum Compatible Tube Size 25.4 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us