Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d h Type View
R 1,5528 - R 3,7211 1000 In stock - Delivery conditions may apply, visit our FAQs
22.1 mm
11.0 mm
R 6,3771 - R 13,4712 Request the lead time here
39.5 mm
43.0 mm
R 10,1612 - R 33,8988 Request the lead time here
70.0 mm
47.0 mm
R 7,4325 - R 17,7223 900 In stock - Delivery conditions may apply, visit our FAQs
79.4 mm
12.7 mm
R 4,6132 - R 11,0419 Request the lead time here
44.5 mm
12.4 mm
R 3,0906 - R 7,3981 1200 In stock - Delivery conditions may apply, visit our FAQs
34.7 mm
12.5 mm
R 6,5128 - R 15,5691 40 In stock - Delivery conditions may apply, visit our FAQs
59.5 mm
12.5 mm
R 1,7488 - R 4,1793 Request the lead time here
25.5 mm
13.1 mm
R 5,2464 - R 12,5326 700 In stock - Delivery conditions may apply, visit our FAQs
50.3 mm
11.7 mm
R 7,4023 - R 17,6119 Request the lead time here
72.5 mm
12.6 mm
R 7,0706 - R 18,3848 Request the lead time here
57.0 mm
44.0 mm
R 3,7087 - R 8,8887 Request the lead time here
41.2 mm
12.8 mm
R 2,0051 - R 4,7977 Request the lead time here
28.5 mm
13.3 mm
R 2,3066 - R 6,5699 943 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
37.0 mm
R 11,9703 - R 39,6406 Request the lead time here
81.5 mm
54.0 mm
R 1,2814 - R 3,0641 Request the lead time here
19.0 mm
13.0 mm
R 5,2464 - R 10,269 Request the lead time here
31.0 mm
39.0 mm
R 7,1762 - R 17,1702 Request the lead time here
66.4 mm
11.0 mm
R 9,121 - R 21,7526 Request the lead time here
85.0 mm
12.2 mm
R 5,6082 - R 13,4159 1800 In stock - Delivery conditions may apply, visit our FAQs
53.5 mm
12.3 mm
  • of 2
Tube End Caps 22.1 mm 11.0 mm LDPE Red

10082102

Price Range
R 3,7211 - R 1,5528

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.1 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 39.5 mm 43.0 mm LDPE Red

10085264

Price Range
R 13,4712 - R 6,3771

Stock Levels
Request the lead time here
Attributes
  • d
    39.5 mm
  • h
    43.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 70.0 mm 47.0 mm LDPE Red

10085387

Price Range
R 33,8988 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    47.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 79.4 mm 12.7 mm LDPE Red

10075098

Price Range
R 17,7223 - R 7,4325

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    79.4 mm
  • h
    12.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 44.5 mm 12.4 mm LDPE Red

10068953

Price Range
R 11,0419 - R 4,6132

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 34.7 mm 12.5 mm LDPE Red

10070666

Price Range
R 7,3981 - R 3,0906

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    34.7 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 59.5 mm 12.5 mm LDPE Red

10071434

Price Range
R 15,5691 - R 6,5128

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    59.5 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.5 mm 13.1 mm LDPE Red

10072622

Price Range
R 4,1793 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • h
    13.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 50.3 mm 11.7 mm LDPE Red

10077887

Price Range
R 12,5326 - R 5,2464

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    50.3 mm
  • h
    11.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 72.5 mm 12.6 mm LDPE Red

10084540

Price Range
R 17,6119 - R 7,4023

Stock Levels
Request the lead time here
Attributes
  • d
    72.5 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 57.0 mm 44.0 mm LDPE Red

10085370

Price Range
R 18,3848 - R 7,0706

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • h
    44.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 41.2 mm 12.8 mm LDPE Red

10070284

Price Range
R 8,8887 - R 3,7087

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 28.5 mm 13.3 mm LDPE Red

10071359

Price Range
R 4,7977 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    28.5 mm
  • h
    13.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 25.0 mm 37.0 mm LDPE Red

10085356

Price Range
R 6,5699 - R 2,3066

Stock Levels
943 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.0 mm
  • h
    37.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 81.5 mm 54.0 mm LDPE Red

10085394

Price Range
R 39,6406 - R 11,9703

Stock Levels
Request the lead time here
Attributes
  • d
    81.5 mm
  • h
    54.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 19.0 mm 13.0 mm LDPE Red

10082379

Price Range
R 3,0641 - R 1,2814

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 31.0 mm 39.0 mm LDPE Red

10085363

Price Range
R 10,269 - R 5,2464

Stock Levels
Request the lead time here
Attributes
  • d
    31.0 mm
  • h
    39.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 66.4 mm 11.0 mm LDPE Red

10087367

Price Range
R 17,1702 - R 7,1762

Stock Levels
Request the lead time here
Attributes
  • d
    66.4 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 85.0 mm 12.2 mm LDPE Red

10084533

Price Range
R 21,7526 - R 9,121

Stock Levels
Request the lead time here
Attributes
  • d
    85.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 53.5 mm 12.3 mm LDPE Red

10071342

Price Range
R 13,4159 - R 5,6082

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    53.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790