10506110
1505164
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.354 in |
|---|---|
| Head Diameter | 9.0 mm |
| Head Height | 4.0 mm |
| Head Height | 0.157 in |
| Thread Length | 5.0 mm |
| Thread Length | 0.197 in |
| Thread Size | M4 |
| Shoulder Diameter | 5.0 mm |
| Shoulder Diameter | 0.197 in |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M4 |
| Overall Length | 17.0 mm |
| Overall Length | 0.669 in |
| Length Under Head | 13.0 mm |
| Length Under Head | 0.512 in |
| Screw Full Material | Steel |
| Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue