Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10505878
1505140
Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.276 in |
---|---|
Head Diameter | 7.0 mm |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Thread Length | 0.787 in |
Thread Length | 20.0 mm |
Thread Size | M3 |
Shoulder Diameter | 4.0 mm |
Shoulder Diameter | 0.157 in |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M3 |
Overall Length | 1.181 in |
Overall Length | 30.0 mm |
Length Under Head | 1.063 in |
Length Under Head | 27.0 mm |
Screw Full Material | Steel |
Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue