10505786
1505131
Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 1.417 in |
---|---|
Head Diameter | 36.0 mm |
Head Height | 0.63 in |
Head Height | 16.0 mm |
Thread Length | 70.0 mm |
Thread Length | 2.756 in |
Thread Size | M20 |
Shoulder Diameter | 24.0 mm |
Shoulder Diameter | 0.945 in |
Full Material | 304 Stainless Steel |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Point Type | M20 |
Overall Length | 4.449 in |
Overall Length | 113.0 mm |
Length Under Head | 3.819 in |
Length Under Head | 97.0 mm |
Screw Full Material | Steel |
Commodity Code | 7318156861 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue