10505328
1505085
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 18.0 mm |
|---|---|
| Head Diameter | 0.709 in |
| Head Height | 8.0 mm |
| Head Height | 0.315 in |
| Thread Length | 2.362 in |
| Thread Length | 60.0 mm |
| Thread Size | M10 |
| Shoulder Diameter | 0.472 in |
| Shoulder Diameter | 12.0 mm |
| Full Material | 304 Stainless Steel |
| Screw Type | Thumb Screw |
| Colour | Grey |
| Finish | Matt |
| Point Type | M10 |
| Overall Length | 84.0 mm |
| Overall Length | 3.307 in |
| Length Under Head | 76.0 mm |
| Length Under Head | 2.992 in |
| Screw Full Material | Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue