Menu Search

Stud Mount Levelling Feet - Plastic Swivel Base

In stock

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Type Thread Material Colour Material View
R 9,1963 - R 9,1963 Request the lead time here
M6
Black
PE
R 21,2723 - R 21,2723 Request the lead time here
M10
Black
PP
R 22,5085 - R 22,5085 Request the lead time here
M10
Black
PP
R 37,675 - R 37,675 Request the lead time here
M10
Black
PP
R 21,4381 - R 21,4381 Request the lead time here
M10
Black
PP
R 18,6943 - R 18,6943 Request the lead time here
M10
Black
PP
R 9,3983 - R 9,3983 Request the lead time here
M8
Black
PP
R 69,1689 - R 71,4001 Request the lead time here
M8
Allen Key Feet
Steel
Black
PA;Steel
R 85,5113 - R 88,2703 Request the lead time here
M10
Allen Key Feet
Steel
Black
PA;Steel
R 54,0627 - R 55,8266 Request the lead time here
M8
Allen Key Feet
Steel
Black
PA;Steel
R 61,6158 - R 63,6058 Request the lead time here
M10
Allen Key Feet
Steel
Black
PA;Steel
R 93,0343 - R 96,0797 Request the lead time here
M10
Allen Key Feet
Steel
Black
PA;Steel
R 82,9786 - R 85,6923 Request the lead time here
M8
Allen Key Feet
Steel
Black
PA;Steel
R 66,6361 - R 68,8221 Request the lead time here
M8
Allen Key Feet
Steel
Black
PA;Steel
R 87,9989 - R 90,8935 Request the lead time here
M10
Allen Key Feet
Steel
Black
PA;Steel
R 84,3957 - R 84,3957 Request the lead time here
M8
Allen Key Feet
Stainless Steel
Black
PA;Stainless Steel
R 111,6381 - R 111,6381 Request the lead time here
M10
Allen Key Feet
Stainless Steel
Black
PA;Stainless Steel
R 124,6488 - R 124,6488 Request the lead time here
M10
Allen Key Feet
Stainless Steel
Black
PA;Stainless Steel
R 90,8935 - R 90,8935 Request the lead time here
M8
Allen Key Feet
Stainless Steel
Black
PA;Stainless Steel
R 90,5166 - R 93,4715 Request the lead time here
M8
Allen Key Feet
Stainless Steel
Black
PA;Stainless Steel
  • of 6
Low Profile Feet 20.0 mm M6 50.0 mm Black

10286760

Price Range
R 9,1963 - R 9,1963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyethylene
  • Colour
    Black
Adjustable Feet 38.0 mm M10 60.0 mm Black

10257913

Price Range
R 21,2723 - R 21,2723

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 48.0 mm M10 60.0 mm Black

10257975

Price Range
R 22,5085 - R 22,5085

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 38.0 mm M10 100.0 mm Black

10257968

Price Range
R 37,675 - R 37,675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 48.0 mm M10 50.0 mm Black

10261408

Price Range
R 21,4381 - R 21,4381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 48.0 mm M10 40.0 mm Black

10261392

Price Range
R 18,6943 - R 18,6943

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 38.0 mm M8 38.0 mm Black

10280805

Price Range
R 9,3983 - R 9,3983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 50.0 mm M8 50.0 mm Black

10192849

Price Range
R 71,4001 - R 69,1689

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M10 50.0 mm Black

10192825

Price Range
R 88,2703 - R 85,5113

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M8 25.0 mm Black

10192795

Price Range
R 55,8266 - R 54,0627

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M10 25.0 mm Black

10192818

Price Range
R 63,6058 - R 61,6158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 50.0 mm M10 25.0 mm Black

10192931

Price Range
R 96,0797 - R 93,0343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M8 50.0 mm Black

10192887

Price Range
R 85,6923 - R 82,9786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M8 50.0 mm Black

10192801

Price Range
R 68,8221 - R 66,6361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 50.0 mm M10 50.0 mm Black

10192863

Price Range
R 90,8935 - R 87,9989

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M8 50.0 mm Black

10197660

Price Range
R 84,3957 - R 84,3957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M10 50.0 mm Black

10197769

Price Range
R 111,6381 - R 111,6381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 50.0 mm M10 50.0 mm Black

10197806

Price Range
R 124,6488 - R 124,6488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 50.0 mm M8 50.0 mm Black

10197707

Price Range
R 90,8935 - R 90,8935

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 40.0 mm M8 50.0 mm Black

10197745

Price Range
R 93,4715 - R 90,5166

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Type
    Allen Key Feet
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads