Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 48,4544 - R 60,5906 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| R 10,4627 - R 26,5559 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| R 24,9357 - R 60,1787 | 80 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Hexagonal
|
Black
|
5.709 in
145.0 mm
|
0.669 in
17.0 mm
|
||
| R 11,9854 - R 30,3102 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| R 46,1779 - R 57,7262 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| R 59,671 - R 59,671 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| R 65,2793 - R 65,2793 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| R 11,8045 - R 25,01 | 340 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
| R 12,6638 - R 25,6725 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| R 9,121 - R 19,3234 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
| R 12,302 - R 24,9548 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm
|
||
| R 12,0005 - R 30,3654 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 8,6838 - R 16,7837 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
||
| R 11,8648 - R 28,2674 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 17,0811 - R 34,5613 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 13,7342 - R 27,8257 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
| R 14,5182 - R 34,5613 | Request the lead time here |
M10
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| 10290507 | R 9,6185 - R 20,3172 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
|
| R 10,1311 - R 20,4828 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| R 6,9802 - R 14,1889 | 876 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue