Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,3365 - R 1,6638 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,6038 - R 1,9966 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
R 1,6038 - R 1,9966 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
R 1,6038 - R 1,9966 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
R 1,3946 - R 1,7362 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
R 3,2076 - R 3,9933 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
R 2,3448 - R 2,6054 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
R 2,3448 - R 2,6054 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
  • of 37
Twist Ties Clip On 20.3 mm PA Natural

10031797

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10032190

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 15.2 mm PA Natural

10032237

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 7.6 mm PA Natural

10034538

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 7.6 mm PA Natural

10034552

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 10.2 mm PA Natural

10034668

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 10.2 mm PA Natural

10034699

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 12.7 mm PA Natural

10031940

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 12.7 mm PA Natural

10031964

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 12.7 mm PA Natural

10034743

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 27.7 mm 12.7 mm PA66 Natural

10031995

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    49.8 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Twist Ties Clip On 15.2 mm PA Natural

10034804

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 15.2 mm PA Natural

10034828

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Fir Tree 15.2 mm PA Natural

10034026

Price Range
R 1,9966 - R 1,6038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    47.2 mm
  • Spacer Length
    6.0 mm
Twist Ties Fir Tree 15.2 mm PA Natural

10034040

Price Range
R 1,9966 - R 1,6038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    49.2 mm
  • Spacer Length
    8.0 mm
Twist Ties Fir Tree 20.3 mm PA Natural

10031117

Price Range
R 1,9966 - R 1,6038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    64.6 mm
  • Spacer Length
    19.1 mm
Twist Ties Fir Tree 20.3 mm PA Natural

10031100

Price Range
R 1,7362 - R 1,3946

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    64.6 mm
  • Spacer Length
    19.1 mm
Twist Ties Fir Tree 20.3 mm PA Natural

10639856

Price Range
R 3,9933 - R 3,2076

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    77.3 mm
  • Spacer Length
    31.8 mm
Twist Ties Fir Tree 20.3 mm PA Natural

10034101

Price Range
R 2,6054 - R 2,3448

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    51.5 mm
  • Spacer Length
    6.0 mm
Twist Ties Fir Tree 20.3 mm PA Natural

10034118

Price Range
R 2,6054 - R 2,3448

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    53.5 mm
  • Spacer Length
    8.0 mm