Menu Search

Stainless AISI Shaft 30.0 2300.0 +0,-13 316 Stainless Steel

30Ø Stainless AISI 316 Shafts are used in industries that demand very high corrosion resistance, strength, and durability. It can tolerate difficult conditions such as high-humidity chemicals. Used in applications involving high speeds and heavy loads, such as hot water systems, or surgical.
Essentra Part Number:

20329211

Manufacturer Part Number:

20329211

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 14 062,0119
10 + R 12 655,7718
Standard pack: 1

Order in multiple of 1

Total price:

R 14 062,01

1 x R 14 062,0119

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 30.0
l1 2300.0
Tolerance µ tol. h6 +0,-13
Material 316 Stainless Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us