Menu Search

Stainless AISI Shaft 12.0 5250.0 0.6 303 Stainless Steel

12Ø Stainless AISI 303 Shafts are used in industries that demand high corrosion resistance, strength, and durability. It can tolerate difficult conditions such as high-humidity chemicals. Used with ceramic bearings instead of ball-bushing linear bearings in applications involving high speeds.
Essentra Part Number:

20311964

Manufacturer Part Number:

20311964

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 6 116,222
10 + R 5 504,6192
Standard pack: 1

Order in multiple of 1

Total price:

R 6 116,22

1 x R 6 116,222

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 12.0
l1 5250.0
Tolerance µ tol. h6 0.6
Material 303 Stainless Steel
1% Yield strength (Rp1.0) 225 Nmm2
Tensile strength (Rm) 500 - 750 Nmm2
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us