20772130
20772130
| Quantity | Unit price |
|---|
| AxA | 5.906 in |
|---|---|
| AxA | 150.0 mm |
| h | 27.0 mm |
| h | 1.063 in |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| Minimum Wall Thickness | 5.0 mm |
| Minimum Wall Thickness | 0.197 in |
| Maximum Wall Thickness | 0.315 in |
| Maximum Wall Thickness | 8.0 mm |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue