Menu Search

Spring Loaded Slide Latches

In stock

Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.

Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.

Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.

  • Materials: Zinc Plated Steel and Stainless Steel AISI 304.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Overall Body Length Overall Body Width Finish Bolt Diameter View
R 123,786 - R 284,1217 1335 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
Zinc Plated
8.0 mm
R 317,6223 - R 780,2884 5250 In stock - Delivery conditions may apply, visit our FAQs
73.0 mm
Zinc Plated
16.0 mm
R 207,6726 - R 502,5609 149 In stock - Delivery conditions may apply, visit our FAQs
56.0 mm
Zinc Plated
12.0 mm
497585 R 269,1527 - R 545,473 10310 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Zinc Plated
9.5 mm
R 150,7316 - R 234,4717 17 In stock - Delivery conditions may apply, visit our FAQs
154.0 mm
42.0 mm
Zinc Plated
12.0 mm
R 1 398,7563 - R 2 832,8161 Request the lead time here
75.0 mm
Zinc Plated
16.0 mm
R 101,9283 - R 158,5552 10 In stock - Delivery conditions may apply, visit our FAQs
154.0 mm
42.0 mm
Zinc Plated
12.0 mm
R 205,0946 - R 496,8693 44 In stock - Delivery conditions may apply, visit our FAQs
56.0 mm
Zinc Plated
12.0 mm
R 343,1611 - R 831,3405 2250 In stock - Delivery conditions may apply, visit our FAQs
73.0 mm
Zinc Plated
16.0 mm
R 116,9298 - R 287,0201 7463 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
Zinc Plated
8.0 mm
R 478,7064 - R 1 097,8251 Request the lead time here
73.5 mm
Raw
12.0 mm
R 502,9727 - R 1 153,4752 49 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Anodised
12.9 mm
R 742,8774 - R 1 703,6526 Request the lead time here
73.5 mm
Raw
12.0 mm
R 502,9727 - R 1 153,4752 50 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Anodised
12.9 mm
R 506,2817 - R 1 161,0639 Request the lead time here
132.0 mm
Zinc Plated
9.5 mm
Slide Latch 36.0 mm (L) Steel

1334628

Price Range
R 284,1217 - R 123,786

Stock Levels
1335 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Down
  • Bolt Diameter
    8.0 mm
  • Overall Body Length
    36.0 mm
Slide Latch 73.0 mm (L) Steel

1334630

Price Range
R 780,2884 - R 317,6223

Stock Levels
5250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Down
  • Bolt Diameter
    16.0 mm
  • Overall Body Length
    73.0 mm
Slide Latch 56.0 mm (L) Steel

1334626

Price Range
R 502,5609 - R 207,6726

Stock Levels
149 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Up
  • Bolt Diameter
    12.0 mm
  • Overall Body Length
    56.0 mm
Slide Latch 60.0 mm (L) Steel

497585

Price Range
R 545,473 - R 269,1527

Stock Levels
10310 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Zinc Plated
  • Latch Type
    Spring Loaded
  • Bolt Diameter
    9.5 mm
  • Bolt Projection
    52.0 mm
  • Overall Body Length
    60.0 mm
Slide Latch 154.0 mm (L) Steel

275163E

Price Range
R 234,4717 - R 150,7316

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Style
    With stud
  • Bolt Diameter
    12.0 mm
  • Bolt Projection
    29.0 mm
Slide Latch 75.0 mm (L) Steel

497584

Price Range
R 2 832,8161 - R 1 398,7563

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Latch Type
    Spring Loaded
  • Bolt Diameter
    16.0 mm
  • Bolt Projection
    45.0 mm
  • Overall Body Length
    75.0 mm
Spring Hinge Without stud 154.0 mm 42.0 mm Steel

275063E

Price Range
R 158,5552 - R 101,9283

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Style
    Without stud
  • Bolt Diameter
    12.0 mm
  • Bolt Projection
    29.0 mm
Slide Latch 56.0 mm (L) Steel

1334629

Price Range
R 496,8693 - R 205,0946

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Down
  • Bolt Diameter
    12.0 mm
  • Overall Body Length
    56.0 mm
Slide Latch 73.0 mm (L) Steel

1334627

Price Range
R 831,3405 - R 343,1611

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Up
  • Bolt Diameter
    16.0 mm
  • Overall Body Length
    73.0 mm
Slide Latch 36.0 mm (L) Steel

1334625

Price Range
R 287,0201 - R 116,9298

Stock Levels
7463 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Finish
    Zinc Plated
  • Latch Type
    Nose Up
  • Bolt Diameter
    8.0 mm
  • Overall Body Length
    36.0 mm
Slide Latch 73.5 mm (L) Stainless Steel

1501191

Price Range
R 1 097,8251 - R 478,7064

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Raw
  • Latch Type
    Spring Loaded
  • Bolt Diameter
    12.0 mm
  • Bolt Projection
    12.0 mm
Slide Latch 60.0 mm (L) Aluminium

1501194

Price Range
R 1 153,4752 - R 502,9727

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Silver
  • Finish
    Anodised
  • Latch Type
    Sliding Latch
  • Bolt Diameter
    12.9 mm
  • Bolt Projection
    13.9 mm
Slide Latch 73.5 mm (L) Stainless Steel

1501192

Price Range
R 1 703,6526 - R 742,8774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Raw
  • Latch Type
    Spring Loaded
  • Bolt Diameter
    12.0 mm
  • Bolt Projection
    12.0 mm
Slide Latch 60.0 mm (L) Aluminium

1501193

Price Range
R 1 153,4752 - R 502,9727

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Silver
  • Finish
    Anodised
  • Latch Type
    Sliding Latch
  • Bolt Diameter
    12.9 mm
  • Bolt Projection
    13.9 mm
Slide Latch 132.0 mm (L) Stainless Steel

1501195

Price Range
R 1 161,0639 - R 506,2817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Zinc Plated
  • Latch Type
    Sliding Latch
  • Bolt Diameter
    9.5 mm
  • Bolt Projection
    52.0 mm