Menu Search

Self Threading PCB Supports

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
R 1,7621 - R 2,9398 Request the lead time here
3.2 mm
4.6 mm
#4,M3
6.4 mm
R 1,7621 - R 2,9247 Request the lead time here
3.2 mm
4.6 mm
#4,M3
4.8 mm
R 3,9924 - R 4,16 2998 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
9.5 mm
R 1,7771 - R 2,9398 2814 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
7.9 mm
R 3,6264 - R 4,0295 2000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
11.1 mm
R 1,792 - R 2,9699 1998 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
14.3 mm
R 4,1266 - R 4,2944 28036 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
12.7 mm
R 4,563 - R 4,7642 1000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
22.2 mm
R 4,8311 - R 5,0661 Request the lead time here
4.0 mm
6.4 mm
#8,M4
28.6 mm
R 3,7034 - R 4,1149 595 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
12.7 mm
R 2,0365 - R 2,7106 1001 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
3.2 mm
R 1,7771 - R 2,9549 Request the lead time here
3.2 mm
4.6 mm
#4,M3
9.5 mm
Screw & Lock Support 6.4 mm UL94 V-2 PA Natural

MSPMST-4-01

Price Range
R 2,9398 - R 1,7621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 4.8 mm UL94 V-2 PA Natural

MSPMST-3-01

Price Range
R 2,9247 - R 1,7621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 9.5 mm UL94 V-2 PA Natural

SCBSST-6-01

Price Range
R 4,16 - R 3,9924

Stock Levels
2998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 7.9 mm UL94 V-2 PA Natural

MSPMST-5-01

Price Range
R 2,9398 - R 1,7771

Stock Levels
2814 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 11.1 mm UL94 V-2 PA Natural

MSPMST-7-01

Price Range
R 4,0295 - R 3,6264

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 14.3 mm UL94 V-2 PA Natural

MSPMST-9-01

Price Range
R 2,9699 - R 1,792

Stock Levels
1998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 12.7 mm UL94 V-2 PA Natural

SCBSST-8-01

Price Range
R 4,2944 - R 4,1266

Stock Levels
28036 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 22.2 mm UL94 V-2 PA Natural

SCBSST-14-01

Price Range
R 4,7642 - R 4,563

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 28.6 mm UL94 V-2 PA Natural

SCBSST-18-01

Price Range
R 5,0661 - R 4,8311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 12.7 mm UL94 V-2 PA Natural

MSPMST-8-01

Price Range
R 4,1149 - R 3,7034

Stock Levels
595 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 3.2 mm UL94 V-2 PA Natural

MSPMST-2-01

Price Range
R 2,7106 - R 2,0365

Stock Levels
1001 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon Natural

MSPMST-6-01

Price Range
R 2,9549 - R 1,7771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm