These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
R 2,6359 - R 3,2052 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
R 2,6359 - R 3,2052 | 27804 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
R 2,6359 - R 3,2052 | 2309 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
R 2,6359 - R 3,2052 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
R 2,6359 - R 3,2052 | 7580 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
R 2,6359 - R 3,2052 | 1145 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
1 in
25.4 mm
|
||
R 2,6359 - R 3,2052 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
R 2,9496 - R 3,2773 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.126 in
3.2 mm
|
||
R 2,2691 - R 2,5212 | 15808 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.437 in
11.1 mm
|
||
R 2,6359 - R 3,2052 | 97 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.374 in
9.5 mm
|
||
R 2,777 - R 3,0857 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.252 in
6.4 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.752 in
19.1 mm
|
||
R 2,6359 - R 3,2052 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
R 2,6359 - R 3,2052 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue