Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Diameter | View | |
|---|---|---|---|---|
| R 7,9149 - R 15,9556 | Request the lead time here |
|
||
| R 6,0153 - R 15,2379 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
||
| R 8,5481 - R 17,3358 | 2400 In stock - Delivery conditions may apply, visit our FAQs |
0.875 in
22.2 mm
|
||
| R 28,4334 - R 57,4182 | Request the lead time here |
2.000 in
50.8 mm
|
||
| R 10,327 - R 20,8693 | 180 In stock - Delivery conditions may apply, visit our FAQs |
1.000 in
25.4 mm
|
||
| R 12,2417 - R 24,7892 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.188 in
30.2 mm
|
||
| R 18,9656 - R 38,3708 | Request the lead time here |
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue