Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,6182 - R 7,0857 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 9,0908 - R 15,6037 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 8,1712 - R 14,0207 | 6 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 70,6463 - R 70,6463 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.969 in
50.0 mm
|
||
| R 9,513 - R 16,3273 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 31,4034 - R 42,424 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.575 in
40.0 mm
|
||
| R 9,1551 - R 11,3026 | Request the lead time here |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| R 8,287 - R 10,2308 | Request the lead time here |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| R 65,4753 - R 65,4753 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
| R 1,3161 - R 1,3161 | 14900 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Round
|
|
High Density Polyethylene
|
|
||
| R 5,7033 - R 10,411 | 100 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| R 1,5226 - R 3,6217 | Request the lead time here |
Black
|
|
|
Low Density Polyethylene
|
|
||
| R 4,8846 - R 11,5388 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 7,2817 - R 17,2254 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 3,1056 - R 7,0116 | Request the lead time here |
Black
|
|
|
Low Density Polyethylene
|
|
||
| R 5,4726 - R 12,8638 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 4,5512 - R 8,3487 | 650 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| R 3,7087 - R 8,7231 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 8,0784 - R 13,1275 | Request the lead time here |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| 10252529 | Request the lead time here |
Black
|
Round
|
0.906 in
23.0 mm
|
Natural Rubber
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue