552014
Quantity | Unit price |
---|---|
2 - 9 | R 1 674,0773 |
10 - 19 | R 1 506,6749 |
20 + | R 1 255,5447 |
Type | Rubber Stop |
---|---|
Height | 60.0 mm |
Height | 2.362 in |
Length | 136.0 mm |
Length | 5.354 in |
Base Length | 136.0 mm |
Base Length | 5.354 in |
Distance Between Fixing Holes | 70.0 mm |
Distance Between Fixing Holes | 2.756 in |
Colour | Black |
Commodity Code | 4016930090 |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Overall Length | 150.0 mm |
Overall Length | 5.906 in |
Mounting Method | Rectangular Double Female |
Full Material | Steel;Rubber |
Base Height | 60.0 mm |
Base Height | 2.362 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue