20768645
20768645
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 8,3551 |
| 500 + | R 7,5196 |
| A | 120.0 mm |
|---|---|
| A | 4.724 in |
| B | 60.0 mm |
| B | 2.362 in |
| h | 24.5 mm |
| h | 0.965 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.197 in |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue