Menu Search

Quarter Turn Lock 14.5 mm 8.0 mm Triangle Key

Essentra Part Number:

20119881

Manufacturer Part Number:

060113838E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 237,9155
50 + R 137,2976
Standard pack: 1

Order in multiple of 1

Total price:

R 237,92

1 x R 237,9155

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Zinc Alloy
Finish Chrome Plated
Grip Range 14.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Triangle Key
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us