20124007
262160001E
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 305,7739 |
| 50 + | R 176,435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 0.335 in |
|---|---|
| Grip Range | 8.5 mm |
| Mounting Hole Length | 0.874 in |
| Mounting Hole Length | 22.2 mm |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Width | 20.2 mm |
| Cam Material | Steel |
| Finish | Chrome Plated |
| Colour | Natural |
| Key Type | No Key |
| Commodity Code | 7318190090 |
| Latch Style | Quarter-Turn Latch |
| Handle Type | Right Hand Knob Handle |
| Includes | Nothing Included |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue