Menu Search

Quarter Turn Latch Wing Knob 18.5 mm Die Cast Zinc Alloy

Essentra Part Number:

20123925

Manufacturer Part Number:

262130002E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 305,7739
50 + R 176,435
Standard pack: 50

Order any quantity

Total price:

R 305,77

1 x R 305,7739

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 45.0 mm
Head Height 16.0 mm
Cam Material Steel
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us