20077426
5624047E
| Quantity | Unit price |
|---|
| Mounting Hole Length | 22.2 mm |
|---|---|
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Width | 20.2 mm |
| Grip Range | 1.122 in |
| Grip Range | 28.5 mm |
| Cam Material | Stainless Steel |
| Latch Material | Stainless Steel |
| Colour | Natural |
| Finish | Raw |
| Key Type | 5.0 mm Double Bit Key |
| Latch Style | Quarter-Turn Latch |
| Handle Type | Wing Knob Handle |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue