10104941
562130E
| Quantity | Unit price |
|---|---|
| 1 - 49 | R 390,9399 |
| 50 - 249 | R 183,5118 |
| 250 + | R 148,1765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Hole Length | 22.2 mm |
|---|---|
| Mounting Hole Length | 0.874 in |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Width | 20.2 mm |
| Grip Range | 0.728 in |
| Grip Range | 18.5 mm |
| Cam Material | Steel |
| Latch Material | Die Cast Zinc Alloy |
| Finish | Chrome Plated |
| Key Type | No Key |
| Latch Style | Quarter-Turn Latch |
| Handle Type | Wing Knob Handle |
| Includes | No Includes |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue