Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 0,933 - R 1,4791 196098 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
White
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 0,7225 - R 1,1449 344750 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
Grey
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
R 3,4703 - R 4,8072 92663 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
White
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
R 1,3525 - R 2,1476 7288 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
White
Nylon
2.2 mm
10.0 mm
2.0 - 8.0 mm
R 1,1193 - R 1,7636 17066 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
White
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
R 1,6498 - R 2,6312 689388 In stock - Delivery conditions may apply, visit our FAQs
7.0 mm
White
Nylon
2.6 mm
12.0 mm
2.5 - 9.0 mm
R 3,4276 - R 4,7503 17992 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
White
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 2,0196 - R 3,2001 3791718 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
White
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
R 0,7466 - R 1,1833 2422 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
White
Nylon
1.3 mm
6.0 mm
1.0 - 5.0 mm
R 6,4855 - R 8,6616 17439 In stock - Delivery conditions may apply, visit our FAQs
7.1 mm
White
Nylon
2.5 mm
17.0 mm
4.0 - 12.0 mm
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon White

093013011302

Price Range
R 1,4791 - R 0,933

Stock Levels
196098 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon Grey

093011026102

Price Range
R 1,1449 - R 0,7225

Stock Levels
344750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon White

093000811302

Price Range
R 4,8072 - R 3,4703

Stock Levels
92663 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon White

093015011302

Price Range
R 2,1476 - R 1,3525

Stock Levels
7288 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon White

093014011302

Price Range
R 1,7636 - R 1,1193

Stock Levels
17066 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 7.0 mm 2.5 mm 9.0 mm Nylon White

093016011302

Price Range
R 2,6312 - R 1,6498

Stock Levels
689388 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    11.8 mm
  • Compatible Hole Diameter
    7.0 mm
  • Compatible Panel Thickness Range
    2.5 - 9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.6 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon White

093002411302

Price Range
R 4,7503 - R 3,4276

Stock Levels
17992 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon White

093017011302

Price Range
R 3,2001 - R 2,0196

Stock Levels
3791718 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 3.5 mm 1.0 mm 5.0 mm Nylon White

093012011302

Price Range
R 1,1833 - R 0,7466

Stock Levels
2422 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon White

093001811302

Price Range
R 8,6616 - R 6,4855

Stock Levels
17439 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    17.0 mm
  • Head Height
    2.5 mm