Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
Show more Show less
Compatible Panel Thickness Range All
Show more Show less
Head Diameter All
Show more Show less
Head Height All
Show more Show less
Colour All
Material All
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 1,9058 - R 3,0294 17862 In stock - Delivery conditions may apply, visit our FAQs
3.6 mm
Natural
Nylon
2.0 mm
7.7 mm
2.0 - 5.5 mm
R 1,6297 - R 2,465 46 In stock - Delivery conditions may apply, visit our FAQs
5.1 mm
White
Nylon
2.8 mm
9.4 mm
4.1 - 5.1 mm
R 0,7751 - R 1,2288 4 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
Natural
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
R 1,2004 - R 1,8916 Request the lead time here
5.0 mm
Black
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
R 3,6694 - R 5,0775 83 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
Black
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 7,8793 - R 10,4963 20632 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
Black
Nylon
2.0 mm
11.0 mm
4.0 - 9.5 mm
R 5,1486 - R 6,8553 18208 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
Black
Nylon
2.0 mm
6.5 mm
4.0 - 6.5 mm
R 1,2004 - R 1,8916 109 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
Natural
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
R 4,3805 - R 6,0873 109 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
Natural
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
R 1,4507 - R 2,2898 195 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
Black
Nylon
2.2 mm
10.0 mm
2.0 - 8.0 mm
R 2,176 - R 3,4418 30592 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
Natural
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
R 6,9406 - R 9,2874 98 In stock - Delivery conditions may apply, visit our FAQs
7.1 mm
Black
Nylon
2.5 mm
18 mm
4.0 - 12.0 mm
R 0,7979 - R 1,2686 153 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
Black
Nylon
1.3 mm
6.0 mm
1.0 - 5.0 mm
R 7,8793 - R 10,4963 12592 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
Natural
Nylon
2.0 mm
11.0 mm
4.0 - 9.5 mm
R 5,7033 - R 7,922 Request the lead time here
4.8 mm
Natural
Nylon
2.5 mm
8.7 mm
1.6 - 4.7 mm
R 0,9998 - R 1,5787 58 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
Natural
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 3,6694 - R 5,0775 2750 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
Natural
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 0,9998 - R 1,5787 21663 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
Black
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 1,9058 - R 3,0294 36160 In stock - Delivery conditions may apply, visit our FAQs
3.6 mm
Black
Nylon
2.0 mm
7.7 mm
2.0 - 5.5 mm
R 0,7751 - R 1,2288 5250 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
Black
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
  • of 2
Push-In Rivet 3.6 mm 2.0 mm 5.5 mm Nylon Natural

093000200002

Price Range
R 3,0294 - R 1,9058

Stock Levels
17862 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
  • Head Diameter
    7.7 mm
  • Head Height
    2.0 mm
Push-In Rivet 5.1 mm 4.1 mm 5.1 mm Nylon White

PPR-5070W

Price Range
R 2,465 - R 1,6297

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.1 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    4.1 - 5.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon Natural

093011000002

Price Range
R 1,2288 - R 0,7751

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon Black

093014059902

Price Range
R 1,8916 - R 1,2004

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon Black

093002469902

Price Range
R 5,0775 - R 3,6694

Stock Levels
83 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 6.4 mm 4.0 mm 9.5 mm Nylon Black

093002669902

Price Range
R 10,4963 - R 7,8793

Stock Levels
20632 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    12.0 mm
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    4.0 - 9.5 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 5.0 mm 4.0 mm 6.5 mm Nylon Black

093000469902

Price Range
R 6,8553 - R 5,1486

Stock Levels
18208 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    11.5 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    4.0 - 6.5 mm
  • Head Diameter
    6.5 mm
  • Head Height
    2.0 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon Natural

093014000002

Price Range
R 1,8916 - R 1,2004

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon Natural

093000800002

Price Range
R 6,0873 - R 4,3805

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 6.0 mm 2.0 mm 8.0 mm Nylon Black

093015059902

Price Range
R 2,2898 - R 1,4507

Stock Levels
195 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    2.2 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon Natural

093017000002

Price Range
R 3,4418 - R 2,176

Stock Levels
30592 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon Black

093001869902

Price Range
R 9,2874 - R 6,9406

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18 mm
  • Head Height
    2.5 mm
Push-In Rivet 3.5 mm 1.0 mm 5.0 mm Nylon Black

093012059902

Price Range
R 1,2686 - R 0,7979

Stock Levels
153 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 6.4 mm 4.0 mm 9.5 mm Nylon Natural

093002600002

Price Range
R 10,4963 - R 7,8793

Stock Levels
12592 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    12.0 mm
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    4.0 - 9.5 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 4.8 mm 1.6 mm 4.7 mm Nylon Natural

093001000002

Price Range
R 7,922 - R 5,7033

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Natural

093013000002

Price Range
R 1,5787 - R 0,9998

Stock Levels
58 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon Natural

093002400002

Price Range
R 5,0775 - R 3,6694

Stock Levels
2750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Black

093013059902

Price Range
R 1,5787 - R 0,9998

Stock Levels
21663 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 3.6 mm 2.0 mm 5.5 mm Nylon Black

093000269902

Price Range
R 3,0294 - R 1,9058

Stock Levels
36160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
  • Head Diameter
    7.7 mm
  • Head Height
    2.0 mm
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon Black

093011059902

Price Range
R 1,2288 - R 0,7751

Stock Levels
5250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm