Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter Range All
Head Diameter All
Head Height All
1 result
Product SKUs information
Item Code Price range Availability Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
R 1,6282 - R 1,8091 39494 In stock - Delivery conditions may apply, visit our FAQs
2.5 mm
12.0 mm
4.0 - 6.2 mm
Snap Rivet 6.0 mm 4.2 mm 4.2 mm PP Natural

496943

Price Range
R 1,6282 - R 1,8091

Stock Levels
39494 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter Range
    4.0 - 6.2 mm
  • Anchor Length
    6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural