Menu Search

Flexible Protective Netting 100.0 mm 50.0 mm 50.0 m Red 30% PCR

Essentra Part Number:

20950118

Manufacturer Part Number:

20950118

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 862,6687
10 + R 1 676,4018
Standard pack: 1

Order in multiple of 1

Total price:

R 1 862,67

1 x R 1 862,6687

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 50.0 mm
Maximum Wrapping Diameter 100.0 mm
Overall Length 50.0 m
Colour Red
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us