Menu Search

Flexible Protective Netting 60.0 mm 25.0 mm 50.0 m Violet 30% PCR

Essentra Part Number:

20950101

Manufacturer Part Number:

20950101

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 090,0649
10 + R 981,0584
Standard pack: 1

Order in multiple of 1

Total price:

R 1 090,06

1 x R 1 090,0649

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 25.0 mm
Maximum Wrapping Diameter 60.0 mm
Overall Length 50.0 m
Colour Violet
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us