These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.
The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|
R 2,7777 - R 4,0856 | 2954 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
#8,M4
|
0.63 in
16.0 mm
|
||
R 2,6731 - R 3,9197 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.472 in
12.0 mm
|
||
R 2,479 - R 3,6333 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.394 in
10.0 mm
|
||
R 2,8971 - R 4,2363 | 2035 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
#8,M4
|
0.787 in
20.0 mm
|
||
R 2,703 - R 3,9951 | 4003 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
#8,M4
|
0.551 in
14.0 mm
|
||
R 3,5048 - R 4,0141 | 39701 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
#8,M4
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue