Menu Search

Parallel Protection Plug 232.0 mm LDPE - PCR Green

Essentra Part Number:

20746162

Manufacturer Part Number:

20746162

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 35,4609
100 - 499 R 25,3292
500 + R 22,7963
Standard pack: 100

Order in multiple of 10

Total price:

R 354,61

10 x R 35,4609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 232.0 mm
D 242.6 mm
h 13.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us