Menu Search

Parallel Protection Plug 106.0 mm LDPE - PCR Green

Essentra Part Number:

20745752

Manufacturer Part Number:

20745752

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
55 - 549 R 6,5066
550 - 2749 R 4,6476
2750 + R 4,1828
Standard pack: 550

Order in multiple of 55

Total price:

R 357,86

55 x R 6,5066

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 106.0 mm
D 109.5 mm
h 10.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us