Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 23,491 - R 25,8402 Request the lead time here
152.0 mm
521.0 mm
R 18,6811 - R 20,7566 Request the lead time here
51.0 mm
201.0 mm
R 20,3634 - R 22,626 Request the lead time here
25.0 mm
127.0 mm
R 9,2368 - R 10,8668 Request the lead time here
51.0 mm
201.0 mm
R 28,7651 - R 30,2425 Request the lead time here
180.0 mm
610.0 mm
R 30,9963 - R 32,5944 Request the lead time here
125.0 mm
450.0 mm
R 25,5539 - R 28,3731 Request the lead time here
80.0 mm
300.0 mm
R 27,078 - R 28,5194 Request the lead time here
60.0 mm
225.0 mm
R 16,7976 - R 18,664 40 In stock - Delivery conditions may apply, visit our FAQs
102.0 mm
362.0 mm
R 17,2717 - R 19,0804 Request the lead time here
254.0 mm
838.0 mm
R 23,493 - R 26,1034 Request the lead time here
304.0 mm
998.0 mm
R 23,8352 - R 26,4886 6 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
360.0 mm
R 13,478 - R 14,1564 Request the lead time here
60.0 mm
225.0 mm
R 41,7305 - R 43,9165 Request the lead time here
150.0 mm
520.0 mm
R 16,3575 - R 17,2017 300 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
300.0 mm
R 19,5084 - R 20,5185 Request the lead time here
60.0 mm
225.0 mm
R 14,8348 - R 16,4781 Request the lead time here
35.0 mm
150.0 mm
R 19,1407 - R 21,2674 Request the lead time here
380.0 mm
1250.0 mm
R 14,0508 - R 15,6187 Request the lead time here
30.0 mm
150.0 mm
R 24,4382 - R 27,1369 Request the lead time here
50.0 mm
200.0 mm
  • of 3
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161371

Price Range
R 25,8402 - R 23,491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10431511

Price Range
R 20,7566 - R 18,6811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161302

Price Range
R 22,626 - R 20,3634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161340

Price Range
R 10,8668 - R 9,2368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278451

Price Range
R 30,2425 - R 28,7651

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 450.0 mm 125.0 mm Stainless Steel

10278499

Price Range
R 32,5944 - R 30,9963

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278536

Price Range
R 28,3731 - R 25,5539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10435267

Price Range
R 28,5194 - R 27,078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
R 18,664 - R 16,7976

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161357

Price Range
R 19,0804 - R 17,2717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
R 26,1034 - R 23,493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

10278352

Price Range
R 26,4886 - R 23,8352

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278420

Price Range
R 14,1564 - R 13,478

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.9 mm 520.0 mm 150.0 mm Stainless Steel

10278390

Price Range
R 43,9165 - R 41,7305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278437

Price Range
R 17,2017 - R 16,3575

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10278475

Price Range
R 20,5185 - R 19,5084

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

10278512

Price Range
R 16,4781 - R 14,8348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
Cable Tie 4.6 mm 1250.0 mm 380.0 mm Stainless Steel

10161456

Price Range
R 21,2674 - R 19,1407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    1250.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 150.0 mm 30.0 mm Stainless Steel

10278338

Price Range
R 15,6187 - R 14,0508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

10278376

Price Range
R 27,1369 - R 24,4382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    200.0 mm