10253458
462676
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 1,7837 |
| 1000 - 1999 | R 1,7069 |
| 2000 + | R 1,6146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Natural |
| Hole Type | No Screw Hole |
| Tag Location | Above Head |
| Strap Width | 2.5 mm |
| Strap Width | 0.098 in |
| Tag Length | 1.102 in |
| Tag Length | 28.0 mm |
| Tag Width | 20.0 mm |
| Tag Width | 0.787 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Type | 4 |
| Standard | HF |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue