10066133
0900550000VR
| Quantity | Unit price |
|---|---|
| 500 - 4999 | R 10,4643 |
| 5000 + | R 9,6788 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Width | 10.0 mm |
|---|---|
| Head Width | 0.394 in |
| Head Length | 10.0 mm |
| Head Length | 0.394 in |
| Head Height | 3.0 mm |
| Head Height | 0.118 in |
| Thread Length | 60.0 mm |
| Thread Length | 2.362 in |
| Thread Size | M6 |
| Pitch Diameter | 0.039 in |
| Pitch Diameter | 1.0 mm |
| Screw Type | Machine Screw |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Drive Type | No Drive |
| Standard | RoHs |
| Standard | REACH |
| Standard | UL |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue