Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws, often simply referred to as Thumb Screws or a Knurled Screw, are among the most commonly used screw types and are highly important. This is due to their versatility, as they can be used across a plethora of industrial applications.

These Nylon Thumb Screws can be fastened manually; they are made for applications that need regular modification, because they are easy to install and remove. They can also be installed using a flat head screwdriver. Made from Natural Nylon 6/6, they have a knurled head that features a slotted drive.

As well as M4 Thumb Screw options, our Nylon Thumb Screw range also has M3, M5 and M6 thread size availability.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Head Height Head Diameter Thread Length View
R 0,5713 - R 1,4796 Request the lead time here
0.7 mm
M4
8.1 mm
10.5 mm
8.0 mm
R 0,5653 - R 0,6247 Request the lead time here
0.8 mm
M5
8.1 mm
10.5 mm
8.0 mm
R 0,6482 - R 0,7146 200 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
8.1 mm
10.5 mm
20.0 mm
R 0,5382 - R 0,5953 Request the lead time here
0.7 mm
M4
8.1 mm
10.5 mm
20.0 mm
R 0,8774 - R 0,972 Request the lead time here
1.0 mm
M6
8.3 mm
12.3 mm
12.0 mm
R 0,7583 - R 0,8387 Request the lead time here
1.0 mm
M6
8.3 mm
12.3 mm
30.0 mm
R 0,5035 - R 1,3029 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
8.0 mm
R 0,5125 - R 1,3305 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
12.0 mm
R 0,8171 - R 0,9022 Request the lead time here
0.7 mm
M4
8.1 mm
10.5 mm
30.0 mm
R 0,5291 - R 0,5813 985 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
5.5 mm
8.1 mm
10.0 mm
R 0,6844 - R 1,7667 900 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
M5
8.1 mm
10.5 mm
10.0 mm
R 0,5171 - R 0,5735 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
20.0 mm
R 0,5623 - R 0,6216 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
4.0 mm
R 0,4447 - R 1,1538 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
25.0 mm
R 0,5759 - R 0,6371 900 In stock - Delivery conditions may apply, visit our FAQs
0.7 mm
M4
8.1 mm
10.5 mm
10.0 mm
R 0,4447 - R 1,1538 Request the lead time here
0.5 mm
M3
5.5 mm
8.1 mm
5.0 mm
10056110 R 0,6286 - R 1,6286 Request the lead time here
0.7 mm
M4
8.1 mm
10.5 mm
25.0 mm
R 0,6482 - R 1,6673 Request the lead time here
0.7 mm
M4
8.1 mm
10.5 mm
12.0 mm
R 0,7658 - R 0,848 Request the lead time here
1.0 mm
M6
8.3 mm
12.3 mm
20.0 mm
R 0,8427 - R 2,1807 Request the lead time here
1.0 mm
M6
8.3 mm
12.3 mm
10.0 mm
  • of 3
Slotted knurled head screw M4 8.0 mm PA

10056066

Price Range
R 1,4796 - R 0,5713

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Slotted knurled head screw M5 8.0 mm PA

10056141

Price Range
R 0,6247 - R 0,5653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Slotted knurled head screw M5 20.0 mm PA

10056189

Price Range
R 0,7146 - R 0,6482

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Slotted knurled head screw M4 20.0 mm PA

10056103

Price Range
R 0,5953 - R 0,5382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Slotted knurled head screw M6 12.0 mm PA

10056240

Price Range
R 0,972 - R 0,8774

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M6 30.0 mm PA

10056295

Price Range
R 0,8387 - R 0,7583

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Slotted knurled head screw M3 8.0 mm PA

10055991

Price Range
R 1,3029 - R 0,5035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Slotted knurled head screw M3 12.0 mm PA

10056011

Price Range
R 1,3305 - R 0,5125

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M4 30.0 mm PA

10056127

Price Range
R 0,9022 - R 0,8171

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
Slotted knurled head screw M3 10.0 mm PA

10056004

Price Range
R 0,5813 - R 0,5291

Stock Levels
985 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M5 10.0 mm PA

10056158

Price Range
R 1,7667 - R 0,6844

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M3 20.0 mm PA

10056035

Price Range
R 0,5735 - R 0,5171

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Slotted knurled head screw M3 4.0 mm PA

10055960

Price Range
R 0,6216 - R 0,5623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Slotted knurled head screw M3 25.0 mm PA

10056042

Price Range
R 1,1538 - R 0,4447

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Slotted knurled head screw M4 10.0 mm PA

10056073

Price Range
R 0,6371 - R 0,5759

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M3 5.0 mm PA

10055977

Price Range
R 1,1538 - R 0,4447

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Slotted knurled head screw M4 25.0 mm PA

10056110

Price Range
R 1,6286 - R 0,6286

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Slotted knurled head screw M4 12.0 mm PA

10056080

Price Range
R 1,6673 - R 0,6482

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M6 20.0 mm PA

10056264

Price Range
R 0,848 - R 0,7658

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Slotted knurled head screw M6 10.0 mm PA

10056233

Price Range
R 2,1807 - R 0,8427

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm