Menu Search

Integral Seal Bolt M10 25.0 316 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Essentra Part Number:

20258559

Manufacturer Part Number:

20258559

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 153,9979
50 - 99 R 123,1983
100 - 199 R 115,4985
200 - 499 R 107,7984
500 + R 100,0986
Standard pack: 1

Order in multiple of 1

Total price:

R 154,00

1 x R 153,9979

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 25.0
A/F 16.0
h1 max 6.6
d2 ±0.05 10.6
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us