Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Compatible Thread Sizes (All) All
Show more Show less
193 results
Product SKUs information
Item Code Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 1,5381 - R 2,578 Request the lead time here
#6-32
3.2 mm
R 1,6128 - R 2,6835 Request the lead time here
#6-32
7.9 mm
R 1,568 - R 2,6232 3000 In stock - Delivery conditions may apply, visit our FAQs
#6-32
4.8 mm
R 1,7173 - R 2,8946 Request the lead time here
#6-32
15.9 mm
R 1,5829 - R 2,6533 Request the lead time here
#6-32
6.4 mm
R 1,6725 - R 2,8041 Request the lead time here
#6-32
12.7 mm
R 1,588 - R 2,6475 Request the lead time here
#6-32
9.5 mm
R 1,6576 - R 2,7589 Request the lead time here
#6-32
11.1 mm
R 5,5006 - R 6,1117 1000 In stock - Delivery conditions may apply, visit our FAQs
#8-32
22.2 mm
R 2,4192 - R 2,8946 531 In stock - Delivery conditions may apply, visit our FAQs
M3
15.0 mm
R 4,7191 - R 17,0057 1436 In stock - Delivery conditions may apply, visit our FAQs
M3
12.0 mm
R 1,7024 - R 2,3066 500 In stock - Delivery conditions may apply, visit our FAQs
M2.5
10.0 mm
R 3,9276 - R 14,2167 1458 In stock - Delivery conditions may apply, visit our FAQs
M3
10.0 mm
R 5,4209 - R 5,759 1485 In stock - Delivery conditions may apply, visit our FAQs
M2.5
20.0 mm
R 10,9602 - R 10,9602 1019 In stock - Delivery conditions may apply, visit our FAQs
M3
20.0 mm
R 4,2237 - R 4,8229 18995 In stock - Delivery conditions may apply, visit our FAQs
M4
19.1 mm
R 4,8572 - R 5,5463 203 In stock - Delivery conditions may apply, visit our FAQs
M4
9.5 mm
R 4,8572 - R 5,5463 798 In stock - Delivery conditions may apply, visit our FAQs
M4
6.4 mm
R 5,2706 - R 6,0283 Request the lead time here
M4 x 0.7
15.9 mm
R 4,6294 - R 16,7042 Request the lead time here
M4
12.0 mm
  • of 10
Screw & Lock Support 6-32 3.2 mm UL94 V-2 PA

SCBST-2-01

Price Range
R 2,578 - R 1,5381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 7.9 mm UL94 V-2 PA

SCBST-5-01

Price Range
R 2,6835 - R 1,6128

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 4.8 mm UL94 V-2 PA

SCBST-3-01

Price Range
R 2,6232 - R 1,568

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 15.9 mm UL94 V-2 Nylon

SCBST-10-01

Price Range
R 2,8946 - R 1,7173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 6.4 mm UL94 V-2 PA

SCBST-4-01

Price Range
R 2,6533 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 12.7 mm UL94 V-2 PA

SCBST-8-01

Price Range
R 2,8041 - R 1,6725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm PA

SCBST-6-01

Price Range
R 2,6475 - R 1,588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 6-32 11.1 mm UL94 V-2 PA

SCBST-7-01

Price Range
R 2,7589 - R 1,6576

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Threaded Screw Support 22.2 mm #8-32 Female Thread Fix

27FTP00875

Price Range
R 6,1117 - R 5,5006

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 15.0 mm PA

TCBNS-M3-15

Price Range
R 2,8946 - R 2,4192

Stock Levels
531 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 12.0 mm PA

TCBNS-M3-12

Price Range
R 17,0057 - R 4,7191

Stock Levels
1436 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 10.0 mm PA

TCBNS-M2.5-10

Price Range
R 2,3066 - R 1,7024

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 10.0 mm PA

TCBNS-M3-10

Price Range
R 14,2167 - R 3,9276

Stock Levels
1458 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 20.0 mm PA

TCBNS-M2.5-20

Price Range
R 5,759 - R 5,4209

Stock Levels
1485 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 20.0 mm PA

TCBNS-M3-20

Price Range
R 10,9602 - R 10,9602

Stock Levels
1019 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M4 19.1 mm PA Natural

LCBSTM-M4-12-01

Price Range
R 4,8229 - R 4,2237

Stock Levels
18995 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 9.5 mm PA Natural

LCBS-TM-M4-6-19

Price Range
R 5,5463 - R 4,8572

Stock Levels
203 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 6.4 mm PA Natural

LCBS-TM-M4-4-19

Price Range
R 5,5463 - R 4,8572

Stock Levels
798 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 UL94 V-0 15.9 mm PA

MSCBS-10-19

Price Range
R 6,0283 - R 5,2706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 12.0 mm PA

TCBNS-M4-12

Price Range
R 16,7042 - R 4,6294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm