Menu Search

Heavy Duty Rod Ends - Male

In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code: SRR3553, SRR3550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
R 480,0043 - R 599,9569 Request the lead time here
Left Hand
32.0
54.0
M12
12.0
18.0
33.0
R 355,9757 - R 445,0667 Request the lead time here
Left Hand
23.0
42.0
M8
8.0
13.0
25.0
R 865,0947 - R 1 081,3199 Request the lead time here
Left Hand
44.0
69.0
M16
17.0
25.0
40.0
R 8 556,4221 - R 10 695,5761 Request the lead time here
Right Hand
102.0
163.0
M42
45.0
60.0
98.0
R 9 245,2759 - R 11 556,5949 Request the lead time here
Right Hand
112.0
185.0
M45
50.0
66.0
110.0
R 326,6669 - R 408,3821 Request the lead time here
Right Hand
20.0
36.0
M6
6.0
10.0
22.0
R 734,2727 - R 917,8894 Request the lead time here
Right Hand
38.0
63.0
M14
15.0
22.0
33.0
R 3 463,2906 - R 4 329,1617 Request the lead time here
Right Hand
82.0
140.0
M36
35.0
47.0
92.0
R 10 083,5852 - R 12 604,53 Request the lead time here
Right Hand
112.0
195.0
M52
50.0
66.0
120.0
R 419,6398 - R 524,6468 Request the lead time here
Right Hand
24.0
42.0
M8
8.0
15.87
25.0
R 2 608,6771 - R 3 260,8464 Request the lead time here
Right Hand
70.0
110.0
M30
30.0
50.75
66.0
R 7 844,6647 - R 9 805,8309 Request the lead time here
Left Hand
102.0
163.0
M42
45.0
60.0
98.0
R 16 559,2767 - R 20 699,193 Request the lead time here
Left Hand
135.0
210.0
M52
60.0
80.0
125.0
R 1 549,2902 - R 1 936,7098 Request the lead time here
Right Hand
62.0
94.0
M24
25.0
35.5
57.0
R 6 618,7418 - R 8 273,4272 Request the lead time here
Right Hand
92.0
145.0
M42
40.0
53.0
94.0
R 429,927 - R 537,4573 Request the lead time here
Left Hand
28.0
48.0
M10
10.0
16.0
29.0
R 1 549,2902 - R 1 936,7098 Request the lead time here
Left Hand
62.0
94.0
M24
25.0
35.5
57.0
R 10 083,5852 - R 12 604,53 Request the lead time here
Left Hand
112.0
195.0
M52
50.0
66.0
120.0
R 429,927 - R 537,4573 Request the lead time here
Right Hand
28.0
48.0
M10
10.0
16.0
29.0
R 734,2727 - R 917,8894 Request the lead time here
Left Hand
38.0
63.0
M14
15.0
22.0
33.0
  • of 3
Heavy Duty Rod End 12.0 54.0 M12 Steel

20264390

Price Range
R 599,9569 - R 480,0043

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    54.0
  • d2
    M12
  • d3
    18.0
Heavy Duty Rod End 8.0 42.0 M8 Steel

20264376

Price Range
R 445,0667 - R 355,9757

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    13.0
Heavy Duty Rod End 17.0 69.0 M16 Steel

20264413

Price Range
R 1 081,3199 - R 865,0947

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    17.0
  • l1
    69.0
  • d2
    M16
  • d3
    25.0
Heavy Duty Rod End 45.0 163.0 M42 Steel

20264673

Price Range
R 10 695,5761 - R 8 556,4221

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    45.0
  • l1
    163.0
  • d2
    M42
  • d3
    60.0
Heavy Duty Rod End 50.0 185.0 M45 Steel

20264697

Price Range
R 11 556,5949 - R 9 245,2759

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    50.0
  • l1
    185.0
  • d2
    M45
  • d3
    66.0
Heavy Duty Rod End 6.0 36.0 M6 Steel

20264543

Price Range
R 408,3821 - R 326,6669

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    10.0
Heavy Duty Rod End 15.0 63.0 M14 Steel

20264581

Price Range
R 917,8894 - R 734,2727

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    15.0
  • l1
    63.0
  • d2
    M14
  • d3
    22.0
Heavy Duty Rod End 35.0 140.0 M36 Steel

20264635

Price Range
R 4 329,1617 - R 3 463,2906

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    35.0
  • l1
    140.0
  • d2
    M36
  • d3
    47.0
Heavy Duty Rod End 50.0 195.0 M52 Steel

20264680

Price Range
R 12 604,53 - R 10 083,5852

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    50.0
  • l1
    195.0
  • d2
    M52
  • d3
    66.0
Heavy Duty Rod End 8.0 42.0 M8 Steel

20263928

Price Range
R 524,6468 - R 419,6398

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 30.0 110.0 M30 Steel

20264017

Price Range
R 3 260,8464 - R 2 608,6771

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M30
  • d3
    50.75
Heavy Duty Rod End 45.0 163.0 M42 Steel

20264499

Price Range
R 9 805,8309 - R 7 844,6647

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    45.0
  • l1
    163.0
  • d2
    M42
  • d3
    60.0
Heavy Duty Rod End 60.0 210.0 M52 Steel

20264536

Price Range
R 20 699,193 - R 16 559,2767

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    60.0
  • l1
    210.0
  • d2
    M52
  • d3
    80.0
Heavy Duty Rod End 25.0 94.0 M24 Steel

20264611

Price Range
R 1 936,7098 - R 1 549,2902

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    35.5
Heavy Duty Rod End 40.0 145.0 M42 Steel

20264642

Price Range
R 8 273,4272 - R 6 618,7418

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    40.0
  • l1
    145.0
  • d2
    M42
  • d3
    53.0
Heavy Duty Rod End 10.0 48.0 M10 Steel

20264383

Price Range
R 537,4573 - R 429,927

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    16.0
Heavy Duty Rod End 25.0 94.0 M24 Steel

20264437

Price Range
R 1 936,7098 - R 1 549,2902

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    35.5
Heavy Duty Rod End 50.0 195.0 M52 Steel

20264505

Price Range
R 12 604,53 - R 10 083,5852

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    50.0
  • l1
    195.0
  • d2
    M52
  • d3
    66.0
Heavy Duty Rod End 10.0 48.0 M10 Steel

20264567

Price Range
R 537,4573 - R 429,927

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    16.0
Heavy Duty Rod End 15.0 63.0 M14 Steel

20264406

Price Range
R 917,8894 - R 734,2727

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    15.0
  • l1
    63.0
  • d2
    M14
  • d3
    22.0