10357576
174161000518
| Quantity | Unit price | 
|---|---|
| 1 - 9 | R 412,074 | 
| 10 - 49 | R 299,7005 | 
| 50 + | R 280,9408 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesion | Non-Adhesive | 
|---|---|
| Colour | Red | 
| Material | PO | 
| Packaging Style | Box | 
| Special Features | Flame Retardant | 
| Tube Shape | Round | 
| Inside Diameter (Shrunk) | 0.031 in | 
| Inside Diameter (Shrunk) | 0.8 mm | 
| Maximum Operating Temperature | 125 °C | 
| Maximum Operating Temperature | 257 °F | 
| Minimum Full Recovery Temperature | 100 °C | 
| Minimum Full Recovery Temperature | 212 °F | 
| Minimum Operating Temperature | -55 °C | 
| Minimum Operating Temperature | -67 °F | 
| Operating Temperature Range | -55 - 125 °C | 
| Operating Temperature Range | -67 - 257 °F | 
| Overall Length | 10.0 m | 
| Overall Length | 32.808 ft | 
| Pre-Shrunk Inside Diameter | 0.063 in | 
| Pre-Shrunk Inside Diameter | 1.6 mm | 
| Wall Thickness (Shrunk) | 0.016 in | 
| Wall Thickness (Shrunk) | 0.4 mm | 
| Shrink Ratio | 2:1 | 
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue