10380161
464838
| Quantity | Unit price |
|---|---|
| 50 - 499 | R 5,2464 |
| 500 - 999 | R 4,975 |
| 1000 + | R 4,7338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustable | Adjustable |
|---|---|
| Hook Material | Steel |
| Shape | Extending Wire |
| Maximum Hook Length | 98.425 in |
| Maximum Hook Length | 2500.0 mm |
| Minimum Hook Length | 12.598 in |
| Minimum Hook Length | 320.0 mm |
| Overall Length | 2500.0 mm |
| Overall Length | 98.425 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue