Quantity | Unit price |
---|---|
400 - 1599 | R 50,5482 |
1600 + | R 45,4934 |
Type | Round Cable Suppression Cores with Open/Close Plastic Casing |
---|---|
Inside Diameter | 8.5 mm |
Inside Diameter | 0.335 in |
Overall Diameter | 20.8 mm |
Overall Diameter | 0.819 in |
Width | 31.0 mm |
Width | 1.22 in |
Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue