Menu Search

Filter Cover 92.0 mm 30% Glass Fibre Polyamide 6.6 Black

Filter cover for the fan filter sets
Essentra Part Number:

20602406

Manufacturer Part Number:

RFC-092-T

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 20

Order in multiple of 20

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Screw
Fan Size 92.0 mm
Overall Thickness 12.5 mm
Overall Width 96.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us