10004616
DLMSP-9-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,6264 |
5000 + | R 2,3639 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Two Prong Fix |
Hole B Fix Type | Locking Two Prong Fix |
Body Diameter | 4.6 mm |
Body Diameter | 0.181 in |
Hole Diameter A | 0.152 in |
Hole Diameter A | 3.86 mm |
Hole Diameter B | 3.86 mm |
Hole Diameter B | 0.152 in |
Locking Head Height B | 0.142 in |
Locking Head Height B | 3.6 mm |
Panel Thickness A Range | 1.57 mm |
Panel Thickness A Range | 0.062 in |
Panel Thickness B Range | 1.57 mm |
Panel Thickness B Range | 0.062 in |
Spacer Length | 14.3 mm |
Spacer Length | 0.563 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue