Quantity | Unit price |
---|---|
1000 - 4999 | R 4,4635 |
5000 - 9999 | R 4,1038 |
10000 + | R 3,8942 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Teardrop Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Body Diameter | 0.173 in |
Body Diameter | 4.4 mm |
Hole Diameter A | 2.5 mm |
Hole Diameter A | 0.098 in |
Hole Diameter B | 0.126 in |
Hole Diameter B | 3.2 mm |
Locking Head Height B | 0.157 in |
Locking Head Height B | 4.0 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness B Range | 0.8 - 2.0 mm |
Panel Thickness B Range | 0.031 - 0.079 in |
Spacer Length | 0.437 in |
Spacer Length | 11.1 mm |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue