10382981
470317
| Quantity | Unit price |
|---|---|
| 1 + | R 133 137,3901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesive Type | Rubber |
|---|---|
| Colour | White |
| Format | On a Pad |
| Removability | Permanent |
| Shape | Rectangular |
| Overall Thickness | 0.063 in |
| Overall Thickness | 1.6 mm |
| Overall Width | 0.5 in |
| Overall Width | 12.7 mm |
| Commodity Code | 3919908099 |
| Sold Per | Box |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue