10352304
1495497
| Quantity | Unit price |
|---|---|
| 5 - 74 | R 188,6147 |
| 75 + | R 169,7287 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.748 in |
|---|---|
| Distance Across Flats | 19.0 mm |
| Thread Size | M6 |
| Overall Height | 0.669 in |
| Overall Height | 17.0 mm |
| Finish | Zinc Plated |
| Full Material | Stainless Steel |
| Nut Shape | Hexagonal |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue